Matching Products
Matching Products NEW
Part number: 19 00 000 5132
CABLE CLAMP M20, 6-12m, THERMOPLASTIC BL
CABLE CLAMP M20, 6-12m, THERMOPLASTIC BL

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable gland
M20
Clamping range: 6 ... 12 mm
Material (cable glands): Thermoplastic Black
IP68
Notes
Compare
Part number: 19 00 000 5132
CABLE CLAMP M20, 6-12m, THERMOPLASTIC BL
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Cable gland
Technical characteristics
  • Limiting temperature -40 ... +100 °C
  • Degree of protection acc. to IEC 60529 IP68
  • Size M20
  • Clamping range 6 ... 12 mm
Material properties
  • Material (cable glands) Thermoplastic
  • Colour (cable gland) Black
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 10.92 g
  • Country of origin Germany
  • European customs tariff number 84849000
  • GTIN 5713140123861
  • ETIM EC000441
  • eCl@ss 27140801 Screwed cable gland (electrical)
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
EPLAN Data Portal