Matching Products
Matching Products NEW
Part number: 19 00 000 5099
Han CGM-M M40x1,5 D.20-26mm/22-32mm
Han CGM-M M40x1,5 D.20-26mm/22-32mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable gland
M40
Clamping range: 20 ... 32 mm
Material (cable glands): Brass
Material (clamping ring): Polyamide (PA)
IP68, IP69 / IPX9K acc. to ISO 20653
Wrench size: 50
Notes
Compare
Part number: 19 00 000 5099
Han CGM-M M40x1,5 D.20-26mm/22-32mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® CGM-M
  • Type of accessory Cable gland
Technical characteristics
  • Tightening torque ≤15 Nm (depending on the cable and the seal insert used)
  • Wrench size 50
  • Limiting temperature -40 ... +100 °C
  • Degree of protection acc. to IEC 60529
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Size M40
  • Clamping range 20 ... 32 mm
  • Width across corners 55 mm
Material properties
  • Material (cable glands) Brass
  • Material (seal) NBR
  • Material (clamping ring) Polyamide (PA)
  • Surface (accessories) Nickel plated
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
  • REACH SVHC substances
    6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
    Lead
  • ECHA SCIP number 6d86e660-27db-4390-811a-374604e3d289
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 514B QCRV.E479780
    CSA-C22.2 No. 18.3 QCRV7.E479780
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 200 g
  • Country of origin Germany
  • European customs tariff number 84849000
  • GTIN 5713140123854
  • ETIM EC000441
  • eCl@ss 27140801 Screwed cable gland (electrical)
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare