Matching Products
Matching Products NEW
Part number: 19 00 000 5071
ACCES. BLANKING PIECE M25x1.5
ACCES. BLANKING PIECE M25x1.5

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Dummy plugs
With O-ring
M25
Wrench size: 28
Metal
Notes
Compare
Part number: 19 00 000 5071
ACCES. BLANKING PIECE M25x1.5
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Dummy plugs
  • Description of the accessory With O-ring
Technical characteristics
  • Wrench size 28
  • Size M25
  • Width across corners 32.3 mm
Material properties
  • Material (accessories) Metal
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
  • Packaging size 10
  • Net weight 13 g
  • Country of origin Germany
  • European customs tariff number 74122000
  • GTIN 5713140123670
  • ETIM EC000032
  • eCl@ss 27140805 Blind plug (explosion-proof, electrical)
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare