Matching Products
Matching Products NEW
Part number: 19 00 000 5070
Acces. Blanking Piece M20x1.5
Acces. Blanking Piece M20x1.5

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Dummy plugs
With O-ring
M20
Wrench size: 22
Metal
Notes
Compare
Part number: 19 00 000 5070
Acces. Blanking Piece M20x1.5
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Dummy plugs
  • Description of the accessory With O-ring
Technical characteristics
  • Wrench size 22
  • Size M20
  • Width across corners 25.4 mm
Material properties
  • Material (accessories) Metal
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 10
  • Net weight 10 g
  • Country of origin Germany
  • European customs tariff number 40169300
  • GTIN 5713140123663
  • ETIM EC000032
  • eCl@ss 27140805 Blind plug (explosion-proof, electrical)
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
EPLAN Data Portal

Show information

Download

Show information

Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare