Matching Products
Matching Products NEW
Combinables
1
Tools
1
Part number: 17 79 000 0023
har-bus HM coding f RAL1021 cadm.yellow
har-bus HM coding f RAL1021 cadm.yellow

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding element
for female connectors, for CPCI, 3.3 V
Thermoplastic
RAL 1021 (colza yellow)
Notes
Compare
Free Sample
Part number: 17 79 000 0023
har-bus HM coding f RAL1021 cadm.yellow
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
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Coding element
  • Description of the accessory
    for female connectors
    for CPCI, 3.3 V
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 1021 (colza yellow)
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
  • Net weight 0.17 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140122758
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors
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
HARTING Device Connectivity - Chapter 11
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare