Matching Products
Matching Products NEW
Combinables
1
Tools
2
Accessories
2
Part number: 17 61 004 2101
har-bus HM Power 4p male MSML PL2
har-bus HM Power 4p male MSML PL2

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male connector
Press-in termination
Rated current: ‌23 A
Contacts: 4
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Black
Notes
Compare
NEW
Derating tool
Free Sample
Part number: 17 61 004 2101
har-bus HM Power 4p male MSML PL2
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
  • Series har-bus® HM
  • Identification Power
  • Element Male connector
  • Description of the contact Angled
Version
  • Termination method Press-in termination
  • Connection type Motherboard to daughtercard
  • Number of contacts 4
  • Contact configuration L / M / S / M
  • Leading contact on position 4
  • Lagging contact on position 2
  • Pack contents Tube
Technical characteristics
  • Contact rows 1
  • Contact spacing (termination side) 3 mm
  • Contact spacing (mating side) 3 mm
  • Rated current ‌ 23 A
  • Clearance distance > 2.3 mm
  • Creepage distance > 2.3 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 1 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 16 N
  • Withdrawal force ≥ 2 N
  • Performance level 2
  • Test voltage Ur.m.s. 1.5 kV
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Ni Termination side
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
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 30
  • Net weight 5.41 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140122253
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
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
HARTING Device Connectivity - Chapter 11
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare