Matching Products
Matching Products NEW
Tools
1
Part number: 17 23 000 4102
har-bus HM Schirmbl. Reihe z, Typ C
har-bus HM Schirmbl. Reihe z, Typ C

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bottom shield
for type A connectors (rows 15 – 25), CompactPCI computer telephony
Metal
Notes
Compare
Part number: 17 23 000 4102
har-bus HM Schirmbl. Reihe z, Typ C
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Product Details
Identification
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Bottom shield
  • Description of the accessory
    for type A connectors (rows 15 – 25)
    CompactPCI computer telephony
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Ni Termination side
  • Material (accessories) Metal
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
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 16
  • Net weight 2 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140121959
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
HARTING Device Connectivity - Chapter 11
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare