Matching Products
Matching Products NEW
Tools
2
Part number: 16 34 096 1101 000
mTCA Power Module Connector
mTCA Power Module Connector

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Module version
Press-in termination
Rated current: ‌9.3 A
Contacts: 96
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Thermoplastic resin (PBT)
Beige
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 16 34 096 1101 000
mTCA Power Module Connector
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
  • Series Power
  • Element Connector
  • Specification Module version
Version
  • Termination method Press-in termination
  • Connection type Motherboard to daughtercard
  • Number of contacts 96
  • Number of signal contacts 72
  • Number of power contacts 24
  • Field of application for MicroTCATM
  • Pack contents Tray packaging
Technical characteristics
  • Rated current ‌ 9.3 A
  • Insulation resistance >107 Ω
  • Contact resistance
    ≤5 mΩ Power contacts
    ≤25 mΩ Signal contacts
  • Limiting temperature -55 ... +105 °C
  • Insertion force ≤ 145 N
  • Withdrawal force ≤ 110 N
  • Mating cycles ≥ 200
Material properties
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Beige
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
  • Net weight 56.16 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140119581
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
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
HARTING Device Connectivity - Chapter 12
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare