Matching Products
Matching Products NEW
Tools
2
Part number: 16 32 030 1101 000
ATCA Power Module Connector 30pins
ATCA Power Module Connector 30pins

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male connector
Press-in termination
Rated current: ‌16 A
Contacts: 30
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Thermoplastic resin (PBT)
Beige
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 16 32 030 1101 000
ATCA Power Module Connector 30pins
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
  • Series Power
  • Element Male connector
Version
  • Termination method Press-in termination
  • Connection type Motherboard to daughtercard
  • Number of contacts 30
  • Number of signal contacts 22
  • Number of power contacts 8
  • Field of application for AdvancedTCA®
Technical characteristics
  • Rated current ‌ 16 A
  • Clearance distance
    ‌0.7 mm between 2 rows (contacts 15-16)
    ‌2.5 mm between 2 rows (contacts 17-24)
    ‌5.5 mm between 2 rows (contacts 25-26)
    ‌1.4 mm between 2 rows (contacts 27-34)
    ‌3 mm between 2 contacts in a row (contacts 13-16 to 17-20)
    ‌1 mm between 2 contacts in a row (contacts 21-24 to 25-26)
    ‌2 mm between 2 contacts in a row (contacts 25-26 to 27-29)
  • Creepage distance
    ‌0.7 mm between 2 rows (contacts 15-16)
    ‌2.5 mm between 2 rows (contacts 17-24)
    ‌5.5 mm between 2 rows (contacts 25-26)
    ‌1.4 mm between 2 rows (contacts 27-34)
    ‌3 mm between 2 contacts in a row (contacts 13-16 to 17-20)
    ‌1 mm between 2 contacts in a row (contacts 21-24 to 25-26)
    ‌2 mm between 2 contacts in a row (contacts 25-26 to 27-29)
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 2.2 mΩ
  • Contact resistance ≤8.8 mΩ Signal contacts
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 67 N
  • Withdrawal force ≤ 67 N
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s.
    1 kV Contacts 1-16
    2 kV Contacts 17-34
Material properties
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Beige
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
  • Packaging size 16
  • Net weight 47.711 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140119567
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
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
HARTING Device Connectivity - Chapter 12
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare