Matching Products
Matching Products NEW
Tools
2
Part number: 16 31 034 1201 000
ATCA Power Backplane Connector 34pins
ATCA Power Backplane Connector 34pins

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Press-in termination
Rated current: ‌16 A
Contacts: 34
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Thermoplastic resin (PBT)
Beige
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 16 31 034 1201 000
ATCA Power Backplane Connector 34pins
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
  • Series Power
  • Element Female connector
Version
  • Termination method Press-in termination
  • Connection type Motherboard to daughtercard
  • Number of contacts 34
  • Number of signal contacts 26
  • Number of power contacts 8
  • Field of application for AdvancedTCA®
Technical characteristics
  • Rated current ‌ 16 A
  • Clearance distance
    ‌0.7 mm between 2 rows (contacts 15-16)
    ‌2.5 mm between 2 rows (contacts 17-24)
    ‌5.5 mm between 2 rows (contacts 25-26)
    ‌1.4 mm between 2 rows (contacts 27-34)
    ‌3 mm between 2 contacts in a row (contacts 13-16 to 17-20)
    ‌1 mm between 2 contacts in a row (contacts 21-24 to 25-26)
    ‌2 mm between 2 contacts in a row (contacts 25-26 to 27-29)
  • Creepage distance
    ‌0.7 mm between 2 rows (contacts 15-16)
    ‌2.5 mm between 2 rows (contacts 17-24)
    ‌5.5 mm between 2 rows (contacts 25-26)
    ‌1.4 mm between 2 rows (contacts 27-34)
    ‌3 mm between 2 contacts in a row (contacts 13-16 to 17-20)
    ‌1 mm between 2 contacts in a row (contacts 21-24 to 25-26)
    ‌2 mm between 2 contacts in a row (contacts 25-26 to 27-29)
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 2.2 mΩ
  • Contact resistance ≤8.8 mΩ Signal contacts
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 67 N
  • Withdrawal force ≤ 67 N
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s.
    1 kV Contacts 1-16
    2 kV Contacts 17-34
Material properties
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Beige
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
  • Net weight 28.05 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140119550
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
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
HARTING Device Connectivity - Chapter 12
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare