Image is for illustration purposes only. Please refer to product description.
Properties Overview
Connector
With GuideSpring, With protection shield, With alignment peg
Press-in termination
Rated current: 2.3 A
Contacts: 170
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black