Matching Products
Matching Products NEW
Tools
1
Part number: 16 04 170 5106 000
ATCA AdvancedMC B+ pegless con:card+
ATCA AdvancedMC B+ pegless con:card+

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
With GuideSpring
Press-in termination
Rated current: ‌2.2 A
Contacts: 170
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 16 04 170 5106 000
ATCA AdvancedMC B+ pegless con:card+
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
  • Series AdvancedMC™
  • Identification Type B+
  • Element Connector
  • Specification With GuideSpring
Version
  • Termination method Press-in termination
  • Connection type Motherboard to daughtercard
  • Number of contacts 170
  • Termination length 2 mm
  • Field of application for AdvancedTCA®
Technical characteristics
  • Contact spacing (termination side) 0.75 mm
  • Rated current ‌ 2.2 A
  • Rated voltage
    3 V
    5 V
    12 V
  • Clearance distance ≥ 0.1 mm
  • Creepage distance ≥ 0.1 mm
  • Insulation resistance >107 Ω
  • Contact resistance ≤ 60 mΩ
  • Contact resistance ≤90 mΩ Signal, power, general purpose contacts
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 100 N
  • Withdrawal force ≤ 65 N
  • Mating cycles ≥ 200
  • Test voltage Ur.m.s. 0.08 kV
  • Impedance ‌100 Ω ±10 ‌
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
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
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 10
  • Net weight 34.43 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140119482
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
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
HARTING Device Connectivity - Chapter 12
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare