Matching Products
Matching Products NEW
Combinables
4
Accessories
1
Part number: 14 31 121 3101 000
har-flexicon 2,54 FPV-12 BK
har-flexicon 2,54 FPV-12 BK

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Vertical
Push-in-spring-cage termination
Rated current: ‌6 A
Contacts: 12
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
Black
Notes
Compare
NEW
Derating tool
Free Sample
Part number: 14 31 121 3101 000
har-flexicon 2,54 FPV-12 BK
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
  • Series har-flexicon®
  • Element Connector
  • Specification Vertical
  • Features Reconnection: 10 times (only with same or larger cross section)
Version
  • Termination method Push-in-spring-cage termination
  • Connection type PCB to cable
  • Number of contacts 12
  • Details A conductor cross-section (solid/stranded) of up to 0.75 mm² is possible at a rated voltage of 32 V with III/2.
Technical characteristics
  • Conductor cross-section
    0.14 ... 0.5 mm² Solid
    0.2 ... 0.5 mm² Stranded
    0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve
  • Conductor cross-section AWG 26 ... AWG 20
  • Contact rows 1
  • Contact spacing (termination side) 2.54 mm
  • Rated current ‌ 6 A
  • Rated voltage 160 V
  • Rated impulse voltage 2.5 kV
  • Pollution degree 3
  • Clearance distance ‌ 1.5 mm
  • Creepage distance ‌ 1.6 mm
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Stripping length 6 mm
  • Limiting temperature -40 ... +125 °C
  • Insertion force ≤ 60 N
  • Withdrawal force ≥ 12 N
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Vibration resistance 5-150 Hz, 5 g, 0.35 mm, 2h/axis
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Black
  • Material (contacts)
    Copper alloy
    Spring steel
  • Surface (contacts) Sn Mating side
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
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 25
  • Net weight 1 g
  • Country of origin Vietnam
  • European customs tariff number 85366990
  • GTIN 5713140115675
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
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
HARTING Device Connectivity - Chapter 15
HARTING Device Connectivity
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare