Matching Products
Matching Products NEW
Combinables
1
Part number: 14 11 041 0002 000
har-flexicon 1,27 MSH-4 T24 BK 560pcs
har-flexicon 1,27 MSH-4 T24 BK 560pcs

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Header
Reflow soldering termination (SMT)
Rated current: ‌2 A
Contacts: 4
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Notes
Compare
NEW
Derating tool
Free Sample
Part number: 14 11 041 0002 000
har-flexicon 1,27 MSH-4 T24 BK 560pcs
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Product Details
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Header
Version
  • Termination method Reflow soldering termination (SMT)
  • Connection type PCB to cable
  • Number of contacts 4
  • Pack contents 560 pieces on reel
Technical characteristics
  • Contact rows 1
  • Contact spacing (termination side) 1.27 mm
  • Rated current ‌ 2 A
  • Rated voltage 16 V
  • Rated impulse voltage 0.5 kV
  • Pollution degree 3
  • Clearance distance ≥ 0.45 mm
  • Creepage distance ≥ 0.45 mm
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -40 ... +125 °C
  • Insertion force ‌ 7 N
  • Withdrawal force ‌ 11 N
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Vibration resistance 10-2000 Hz, 1.5 mm/20g, 10 sweep cycles
  • Shock resistance 50 g / 11 ms, 10 shocks / axis and direction
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
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
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 1,218 g
  • Country of origin Vietnam
  • European customs tariff number 85366990
  • GTIN 5713140112483
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
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
HARTING Device Connectivity - Chapter 15
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare