Matching Products
Matching Products NEW
Combinables
1
Part number: 14 11 031 3002 000
har-flexicon 2,54 MSH-3 T24 BK 600pcs
har-flexicon 2,54 MSH-3 T24 BK 600pcs

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Header
Horizontal
Reflow soldering termination (SMT)
Rated current: ‌6 A
Contacts: 3
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Notes
Compare
NEW
Derating tool
Free Sample
Part number: 14 11 031 3002 000
har-flexicon 2,54 MSH-3 T24 BK 600pcs
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
  • Series har-flexicon®
  • Element Header
  • Specification Horizontal
Version
  • Termination method Reflow soldering termination (SMT)
  • Connection type PCB to cable
  • Number of contacts 3
  • Pack contents 600 pieces on a reel
Technical characteristics
  • Contact rows 1
  • Contact spacing (termination side) 2.54 mm
  • Rated current ‌ 6 A
  • Rated voltage 160 V
  • Rated impulse voltage 2.5 kV
  • Pollution degree 3
  • Clearance distance ‌ 1.5 mm
  • Creepage distance ‌ 1.6 mm
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -40 ... +125 °C
  • Insertion force ≤ 15 N
  • Withdrawal force ≥ 3 N
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Vibration resistance 5-150 Hz, 5 g, 0.35 mm, 2h/axis
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Black
  • Material (contacts)
    Copper alloy
    Spring steel
  • Surface (contacts)
    Sn over Ni Mating side
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
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 1,700 g
  • Country of origin Vietnam
  • European customs tariff number 85366990
  • GTIN 5713140112469
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
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
HARTING Device Connectivity - Chapter 15
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare