Matching Products
Matching Products NEW
Part number: 14 02 061 6402 000
har-flexicon 5,00 TTSH-6 BK 1,5
har-flexicon 5,00 TTSH-6 BK 1,5

Image is for illustration purposes only. Please refer to product description.

Properties Overview
PCB terminal block
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: ‌17.5 A
Contacts: 6
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Notes
Compare
Free Sample
Part number: 14 02 061 6402 000
har-flexicon 5,00 TTSH-6 BK 1,5
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
  • Series har-flexicon®
  • Element PCB terminal block
  • Specification Horizontal
Version
  • Termination method
    Screw termination
    Reflow soldering termination (THR)
  • Connection type PCB to cable
  • Number of contacts 6
  • Field of application for THR reflow soldering
Technical characteristics
  • Conductor cross-section
    0.05 ... 1.5 mm² Solid
    0.05 ... 1 mm² Stranded
    0.5 ... 1.5 mm² Stranded, with ferrules, without plastic sleeve
    0.1 ... 1.5 mm² Stranded, with ferrules, with plastic sleeve
  • Conductor cross-section AWG 30 ... AWG 16
  • Contact rows 1
  • Contact spacing (termination side) 5 mm
  • Rated current ‌ 17.5 A
  • Rated voltage 220 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Stripping length 5 ... 6.5 mm
  • Tightening torque 0.5 ... 0.6 Nm
  • Limiting temperature -40 ... +110 °C
  • Size M3
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert)
    Polyamide (PA)
    Polyphthalamide (PPA)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Sn over Ni Mating side
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
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • Approvals
    CE
    UKCA
Commercial data
  • Packaging size 100
  • Net weight 7.04 g
  • Country of origin Italy
  • European customs tariff number 85366990
  • GTIN 5713140111929
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
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
HARTING Device Connectivity - Chapter 15
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare