Matching Products
Matching Products NEW
Accessories
6
Inserts
24
Part number: 11 30 024 0520
Han 24B Easy Hood - gs
Han 24B Easy Hood - gs

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 24 B
Double locking lever
Side entry
1x Integrated
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Notes
Compare
Load in configurator
Part number: 11 30 024 0520
Han 24B Easy Hood - gs
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
6
Inserts
24
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® Easy Hood
  • Type of hood/housing Hood
Version
  • Size 24 B
  • Version Side entry
  • Cable entry 1x Integrated
  • Locking type Double locking lever
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP54
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
  • Cable diameter 20 ... 34 mm
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
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
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 480 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140110830
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
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
EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions
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
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare