Matching Products
Matching Products NEW
Combinables
8
Accessories
4
Spare Part
1
Inserts
7
Part number: 11 12 300 0110
Han-Yellock 30 carrier hood button slot
Han-Yellock 30 carrier hood button slot

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Carrier hood
Push button, slot
Size: Han-Yellock® 30
Push button
Polyamide (PA), Stainless steel
Material (hood/housing): Zinc die-cast
Passivated
Metallic
Material (seal): NBR
Notes
Compare
Part number: 11 12 300 0110
Han-Yellock 30 carrier hood button slot
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
8
Accessories
4
Spare Part
1
Inserts
7
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han-Yellock®
  • Type of hood/housing Carrier hood
  • Description of hood/housing Push button, slot
Version
  • Size Han-Yellock® 30
  • Locking type Push button
  • Field of application Hoods/housings for industrial applications
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Un-/locking temperature -10 ... +85 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Passivated
  • Colour (hood/housing) Metallic
  • Material (seal) NBR
  • Material (locking)
    Polyamide (PA)
    Stainless steel
  • Colour (locking) Melon yellow
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
    Naphthalene
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • CE Yes
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 200 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140109841
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
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
EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions
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
Chapter Han-Yellock®
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare