Matching Products
Matching Products NEW
Successor Products
1
Combinables
6
Tools
1
Part number: 10 12 005 2001
Han3A RJ45 Hybrid Cat5 plug 4+4p
Han3A RJ45 Hybrid Cat5 plug 4+4p

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Cable connector
IDC termination
Contacts: 8
Hood
Straight
Size: 3 A
Material: Zinc die-cast
Powder-coated
Notes
Compare
Part number: 10 12 005 2001
Han3A RJ45 Hybrid Cat5 plug 4+4p
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Combinables
6
Tools
1
Product Details
Identification
  • Category Connectors
  • Series RJ45 Hybrid
  • Element Cable connector
  • Type of hood/housing Hood
  • Description of hood/housing Straight
Version
  • Termination method IDC termination
  • Size 3 A
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
  • Number of data contacts 4
  • Number of power contacts 4
Technical characteristics
  • Conductor cross-section
    0.22 ... 0.32 mm² Stranded (Data)
    0.26 ... 0.32 mm² Solid (Data)
    1.5 mm² Power
  • Conductor cross-section
    AWG 24 ... AWG 22 Stranded (Data)
    AWG 23 ... AWG 22 Solid (Data)
    AWG 16 Power
  • Rated voltage (Data)
    ‌ 50 V AC
    ‌ 60 V DC
  • Rated voltage (power) ‌ 48 V DC
  • Rated current (data) 1.76 A
  • Rated current (power) 16 A
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
  • Cable diameter 10 ... 11 mm
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) Grey
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
  • REACH SVHC substances
    6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
    Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 10
  • Net weight 40 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140108448
  • ETIM EC002636
  • eCl@ss 27440113 Rectangular connectors (set)
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
Instructions
Assembly instructions
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
HARTING Device Connectivity - Chapter 04
HARTING Device Connectivity
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare