Matching Products
Matching Products NEW
Contacts
75
Combinables
1
Accessories
8
Part number: 09 69 512 0364
D-SUB M 36W4 MA CRIMP TH
D-SUB M 36W4 MA CRIMP TH

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Crimp termination
Rated current: ‌5 A
Male
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Black
Contacts: 36
Notes
Compare
Free Sample
Part number: 09 69 512 0364
D-SUB M 36W4 MA CRIMP TH
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
75
Combinables
1
Accessories
8
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Mixed
  • Element Connector
Version
  • Termination method Crimp termination
  • Gender Male
  • Size D-Sub 5
  • Number of contacts 36
  • Number of signal contacts 32
  • Number of special contacts 4
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
  • Details Please order contacts separately.
Technical characteristics
  • Rated current ‌ 5 A
  • Insulation resistance > 5 x 109 Ω
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
    Thermoplastic resin, glass-fibre filled (Polyester)
    Shell: steel, tin plated
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
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 25
  • Net weight 1 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140102644