Matching Products
Matching Products NEW
Contacts
43
Combinables
1
Part number: 09 69 400 0077
D-SUB M 7W7 FE TH
D-SUB M 7W7 FE TH

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Female
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Black
Contacts: 7
Notes
Compare
Part number: 09 69 400 0077
D-SUB M 7W7 FE TH
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
43
Combinables
1
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Mixed
  • Element Connector
  • Description of the contact Straight
Version
  • Gender Female
  • Size D-Sub 4
  • Number of contacts 7
  • Number of signal contacts 0
  • Number of special contacts 7
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
  • Details Please order special contacts separately.
Technical characteristics
  • Insulation resistance > 5 x 109 Ω
  • Limiting temperature -55 ... +125 °C
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (Polyester)
    Shell: steel, tin plated
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
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 50
  • Net weight 10.182 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140101029