Matching Products
Matching Products NEW
Contacts
41
Combinables
3
Accessories
8
Part number: 09 69 311 7133
D-SUB M 13W3 STR MA SCUP TH PL3
D-SUB M 13W3 STR MA SCUP TH PL3

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Solder cup termination
Rated current: ‌5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 13
Conductor cross-section: 0.5 mm²
Copper alloy
Noble metal over Ni
Notes
Compare
Part number: 09 69 311 7133
D-SUB M 13W3 STR MA SCUP TH PL3
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
41
Combinables
3
Accessories
8
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Mixed
  • Element Connector
  • Description of the contact
    Turned
    Straight
Version
  • Termination method Solder cup termination
  • Gender Male
  • Size D-Sub 3
  • Number of contacts 13
  • Number of signal contacts 10
  • Number of special contacts 3
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
  • Details Please order special contacts separately.
Technical characteristics
  • Conductor cross-section 0.5 mm²
  • Conductor cross-section AWG 20
  • Rated current ‌ 5 A
  • Insulation resistance > 5 x 109 Ω
  • Contact resistance, signal area < 10 mΩ
  • Limiting temperature -55 ... +125 °C
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (Polyester)
    Shell: steel, tin plated
  • Colour (insert) Green
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
  • Packaging size 50
  • Net weight 8.8 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140100817