Matching Products
Matching Products NEW
Combinables
4
Part number: 09 69 287 0063
D SUB MIXED MA PNEUMATIC CONTACT_4 mm
D SUB MIXED MA PNEUMATIC  CONTACT_4 mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Pneumatic contact
Male
German silver
Notes
Compare
Part number: 09 69 287 0063
D SUB MIXED MA PNEUMATIC CONTACT_4 mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Pneumatic contact
Version
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Limiting temperature -10 ... +60 °C
  • Tube inner diameter 4 mm
Material properties
  • Material (contacts) German silver
  • Material (seal) Viton
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
  • Packaging size 20
  • Net weight 2.65 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140099616
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors