Matching Products
Matching Products NEW
Combinables
4
Tools
3
Part number: 09 69 282 7421
D SUB MIXED MA 20 A CR POWER CONTACT PL3
D SUB MIXED MA 20 A CR POWER CONTACT PL3

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Straight
Rated current: ≤20 A
Male
Copper alloy
0.2 µm Au
Conductor cross-section: 2.5 ... 4 mm²
AWG 14 ... AWG 12
Notes
Compare
Part number: 09 69 282 7421
D SUB MIXED MA 20 A CR POWER CONTACT PL3
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Tools
3
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Crimp contact
  • Description of the contact Straight
  • Features Tool setting: 5 for AWG 12 and 4 for AWG 14
Version
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 2.5 ... 4 mm²
  • Conductor cross-section AWG 14 ... AWG 12
  • Rated current ≤ 20 A
  • Contact resistance ≤ 1 mΩ
  • Stripping length 7.5 mm
  • Limiting temperature -55 ... +155 °C
  • Insertion force ≤ 7 N
  • Withdrawal force ≈ 5 N
  • Performance level 3
  • Mating cycles ≥ 50
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) 0.2 µm Au
  • Material (locking) Copper alloy
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
  • Net weight 0.011 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140099463
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors