Matching Products
Matching Products NEW
Combinables
1
Tools
6
Part number: 09 69 282 7140
D SUB MIXED MA S CR CR COAX 50 OHMS_PL3
D SUB MIXED MA S CR CR COAX 50 OHMS_PL3

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coaxial contact
Straight, for cables RG 174 U, 188 AU, 316 U
Rated current: ≤2 A
Male
Copper alloy, PBFE / PBTP / PI
Gold plated
Impedance: 50 Ω
Notes
Compare
Free Sample
Part number: 09 69 282 7140
D SUB MIXED MA S CR CR COAX 50 OHMS_PL3
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
6
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Coaxial contact
  • Description of the contact
    Straight
    for cables RG 174 U, 188 AU, 316 U
  • Features
    Tool setting: 5 for AWG 24 and AWG 26, 4 for AWG 28, 3 for AWG 30
    Outer ferrule: crimp in tool cavity B
Version
  • Termination method Crimp/crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Rated current ≤ 2 A
  • Rated voltage 250 V
  • Insulation resistance >109 Ω
  • Contact resistance
    ‌2.7 mΩ for inner contact die
    ‌2.7 mΩ for outer ferrule
  • Impedance 50 Ω
  • Stripping length
    3 mm for inner contact die
    5 mm Shielding
    9 mm cable jacket
  • Limiting temperature -55 ... +135 °C
  • Insertion force ≤ 7 N
  • Withdrawal force ≤ 7 N
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 0.75 kV @ 50 Hz
  • Frequency 0 ... 2 GHz
Material properties
  • Material (contacts)
    Copper alloy
    PBFE / PBTP / PI
  • Surface (contacts) Gold plated
  • Material (locking) Copper alloy
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
  • Packaging size 20
  • Net weight 0.1 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140099418
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
Instructions
Assembly instructions