Matching Products
Matching Products NEW
Tools
3
Part number: 09 69 281 7233
D SUB MIXED MA SOLDER CRIMP COAX 75 OHMS
D SUB MIXED MA SOLDER CRIMP COAX 75 OHMS

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coaxial contact
Straight, for cables RGD 179
Rated current: ≤2 A
Male
Copper alloy, PBFE / PBTP / PI
Gold plated
Impedance: 75 Ω
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 69 281 7233
D SUB MIXED MA SOLDER CRIMP COAX 75 OHMS
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
3
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Coaxial contact
  • Description of the contact
    Straight
    for cables RGD 179
  • Features Outer ferrule: crimp in tool cavity B
Version
  • Termination method Solder/crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Rated current ≤ 2 A
  • Rated voltage 250 V
  • Insulation resistance >109 Ω
  • Impedance 75 Ω
  • Stripping length
    3 mm for inner contact die
    5 mm Shielding
    9.5 mm cable jacket
  • Limiting temperature -55 ... +135 °C
  • Insertion force ≤ 7 N
  • Withdrawal force ≤ 7 N
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 0.75 kV @ 50 Hz
  • Frequency 0 ... 2 GHz
Material properties
  • Material (contacts)
    Copper alloy
    PBFE / PBTP / PI
  • Surface (contacts) Gold plated
  • Material (locking) Copper alloy
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
  • ECHA SCIP number 339476a1-86ba-49e9-ab4b-cd336420d72a
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 11.63 g
  • Country of origin Czechia
  • European customs tariff number 85366910
  • GTIN 5713140099135
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors