Matching Products
Matching Products NEW
Tools
3
Part number: 09 69 281 5230
DSUB MA STR SOLDER CONTACT 75 OHMS COAX
DSUB MA STR SOLDER CONTACT 75 OHMS COAX

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coaxial contact
Straight, for cables RG 179 BU, 187 AU
Rated current: ≤2 A
Male
Copper alloy, PBFE / PBTP / PI
Noble metal over Ni
Impedance: 75 Ω
Notes
Compare
Free Sample
Part number: 09 69 281 5230
DSUB MA STR SOLDER CONTACT 75 OHMS COAX
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
3
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Coaxial contact
  • Description of the contact
    Straight
    for cables RG 179 BU, 187 AU
  • Features Outer ferrule: crimp in tool cavity B
Version
  • Termination method Solder/crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Rated current ≤ 2 A
  • Rated voltage 250 V
  • Insulation resistance >109 Ω
  • Contact resistance
    ‌2.7 mΩ for inner contact die
    ‌2.7 mΩ for outer ferrule
  • Impedance 75 Ω
  • Stripping length
    3 mm for inner contact die
    5 mm Shielding
    9.5 mm cable jacket
  • Limiting temperature -55 ... +135 °C
  • Insertion force ≤ 7 N
  • Withdrawal force ≤ 7 N
  • Performance level
    NM 30 (S4)
    1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.75 kV @ 50 Hz
  • Frequency 0 ... 2 GHz
Material properties
  • Material (contacts)
    Copper alloy
    PBFE / PBTP / PI
  • Surface (contacts) Noble metal over Ni
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • Material (locking) Copper alloy
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
  • Packaging size 20
  • Net weight 2.015 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140098985
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare