Matching Products
Matching Products NEW
Combinables
1
Part number: 09 69 281 2550
DSUB MA STR HIGH VOLTAGE CONTACT
DSUB MA STR HIGH VOLTAGE CONTACT

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Solder contact
Straight
Rated current: ≤10 A
Male
Copper alloy
Au over Ni
Conductor cross-section: 0.25 ... 0.5 mm²
AWG 24 ... AWG 20
Notes
Compare
Free Sample
Part number: 09 69 281 2550
DSUB MA STR HIGH VOLTAGE CONTACT
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Solder contact
  • Description of the contact Straight
Version
  • Termination method Solder termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 0.25 ... 0.5 mm²
  • Conductor cross-section AWG 24 ... AWG 20
  • Rated current ≤ 10 A
  • Rated voltage 3,000 V
  • Contact resistance ≤ 3 mΩ
  • Stripping length 1.5 mm
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 5 N
  • Withdrawal force ≈ 2.5 N
  • Performance level
    AU 50
    1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 4 kV @ 50 Hz
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni
  • Layer thickness ≥ 1.27 µm
  • Layer thickness ≥ 50 µinch
  • Material (hood/housing) Polycarbonate / Teflon (PTFE)
  • Material (locking) PI
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
  • Packaging size 20
  • Net weight 0.6 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140098916
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors