Matching Products
Matching Products NEW
Combinables
1
Accessories
4
Part number: 09 69 200 9051
D-Sub M 3W3 ANG MA 20A UNC NM30 BL
D-Sub M 3W3 ANG MA 20A UNC NM30 BL

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Wave soldering termination
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 3
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
Notes
Compare
NEW
Derating tool
Part number: 09 69 200 9051
D-Sub M 3W3 ANG MA 20A UNC NM30 BL
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
  • Identification Mixed
  • Element Connector
  • Description of the contact
    Turned
    Angled
Version
  • Termination method Wave soldering termination
  • Gender Male
  • Size D-Sub 2
  • Number of contacts 3
  • Number of signal contacts 0
  • Number of power contacts 3
  • PCB fixing
    With frame
    With board locks
  • Locking type Fixing flange with thread 4-40 UNC
Technical characteristics
  • Flange height 7.3 mm
  • Rated current (power) 20 A
  • Insulation resistance >105 Ω
  • Contact resistance, power area ≤ 1 mΩ
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C
  • Performance level
    NM 30 (S4)
    1
  • Mating cycles > 500
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ‌1.6 mm
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBT)
    Shell: steel, tin plated
  • Colour (insert) Green
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Gold plated Mating side
    Sn over Ni Termination side
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
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
  • Specifications
    DIN 41652-1
    CECC 75301-802
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 1
  • Net weight 15.7 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140097568