Matching Products
Matching Products NEW
Combinables
4
Tools
1
Part number: 09 69 181 5420
D SUB MIXED FE 10A S4 sold.power contact
D SUB MIXED FE 10A S4 sold.power contact

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Solder contact
Straight
Rated current: ≤10 A
Female
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.5 ... 1 mm²
AWG 20 ... AWG 16
Notes
Compare
Free Sample
Part number: 09 69 181 5420
D SUB MIXED FE 10A S4 sold.power contact
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
  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Solder contact
  • Description of the contact Straight
Version
  • Termination method Solder termination
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 0.5 ... 1 mm²
  • Conductor cross-section AWG 20 ... AWG 16
  • Rated current ≤ 10 A
  • Contact resistance ≤ 1 mΩ
  • Stripping length 7.5 mm
  • Limiting temperature -55 ... +155 °C
  • Insertion force ≤ 7 N
  • Withdrawal force ≈ 5 N
  • Performance level
    NM 30 (S4)
    1
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • Material (locking) Copper alloy
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
  • Net weight 1.78 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140096769
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors