Matching Products
Matching Products NEW
Combinables
11
Accessories
8
Part number: 09 67 050 4704
DSUB SV FE TSDC 50P AU3
DSUB SV FE TSDC 50P AU3

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Solder cup termination
Rated current: ‌7.5 A
Female
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, tin plated
White
Contacts: 50
Conductor cross-section: 0.5 mm² max.
Copper alloy
Noble metal over Ni
Notes
Compare
Part number: 09 67 050 4704
DSUB SV FE TSDC 50P AU3
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
11
Accessories
8
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Turned
    Straight
Version
  • Termination method Solder cup termination
  • Gender Female
  • Size D-Sub 5
  • Connection type
    PCB to cable
    Cable to cable
  • Number of contacts 50
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
  • Conductor cross-section 0.5 mm² max.
  • Conductor cross-section AWG 20
  • Rated current ‌ 7.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Stripping length 2.5 ... 3 mm
  • Limiting temperature -55 ... +125 °C (Soldering iron temperature during soldering: max. 350 °C for 3-5 s)
  • Insertion force ≤ 167 N
  • Withdrawal force
    ≥ 14.5 N
    ≤ 111 N
  • Performance level 3
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
    Shell: steel, tin plated
  • Colour (insert) White
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
  • Packaging size 50
  • Net weight 20.5 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140093621