Matching Products
Matching Products NEW
Contacts
37
Combinables
28
Accessories
8
Part number: 09 67 050 4701
D-Sub crimp 50-pole female assembly
D-Sub crimp 50-pole female assembly

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Crimp termination
Female
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 50
Conductor cross-section: 0.09 ... 0.82 mm²
Copper alloy
Notes
Compare
NEW
Derating tool
Free Sample
Part number: 09 67 050 4701
D-Sub crimp 50-pole female assembly
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
37
Combinables
28
Accessories
8
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
Version
  • Termination method Crimp termination
  • Gender Female
  • Size D-Sub 5
  • Connection type
    PCB to cable
    Cable to cable
  • Number of contacts 50
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
  • Conductor cross-section 0.09 ... 0.82 mm²
  • Conductor cross-section AWG 28 ... AWG 18
  • Wire outer diameter ‌ 2.4 mm
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 167 N
  • Withdrawal force
    ≥ 14.5 N
    ≤ 111 N
  • Test voltage Ur.m.s. 1 kV
  • Isolation group II (400 ≤ CTI < 600)
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: Plated steel
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
  • Specifications
    DIN 41652
    IEC 60807-3
    CECC 75301-802
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 50
  • Net weight 20.9 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140093591