Matching Products
Matching Products NEW
Tools
2
Accessories
4
Part number: 09 67 050 0573
D-SUB 50 GS-SH F.SCHRAUBVERRIE
D-SUB 50 GS-SH F.SCHRAUBVERRIE

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
With shielding plate, Cover lockable
Size: D-Sub 5
for knurled screws
Side entry
1x
Material (hood/housing): Thermoplastic
RAL 7032 (pebble grey)
Notes
Compare
Part number: 09 67 050 0573
D-SUB 50 GS-SH F.SCHRAUBVERRIE
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
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing
    With shielding plate
    Cover lockable
Version
  • Size D-Sub 5
  • Shielding Shielded
  • Version Side entry
  • Cable entry 1x
  • Cable fixing Cable clamp
  • Locking type for knurled screws
  • 2 parts Yes
  • Separable Yes
  • Details Order knurled screw separately.
Technical characteristics
  • Tightening torque
    ‌0.4 Nm Locking screw
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -30 ... +100 °C
  • Cable diameter 9 ... 14.5 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) RAL 7032 (pebble grey)
  • Length 41.15 mm
  • Width 67.41 mm
  • Height 19 mm
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
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
  • Packaging size 30
  • Net weight 47.83 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140093522
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood