Matching Products
Matching Products NEW
Part number: 09 67 050 0513
DSUB METAL-HOOD 50P SIDCE
DSUB METAL-HOOD 50P SIDCE

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Size: D-Sub 5
Spring or slide locking
Side entry
1x
Material (hood/housing): Thermoplastic
Metallised
Notes
Compare
Part number: 09 67 050 0513
DSUB METAL-HOOD 50P SIDCE
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
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
Version
  • Size D-Sub 5
  • Shielding Shielded
  • Version Side entry
  • Cable entry 1x
  • Cable fixing Cable clamp
  • Locking type Spring or slide locking
  • 2 parts No
  • Separable No
Technical characteristics
  • Tightening torque
    ‌0.25 Nm Cable clamp screw
    ‌0.4 Nm Fixing screws
  • Ambient temperature -35 ... +60 °C
  • Cable diameter 5.75 ... 11.6 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Surface (hood/housing) Metallised
  • Length 67.1 mm
  • Width 15.8 mm
  • Height 41 mm
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
  • Packaging size 10
  • Net weight 17 g
  • Country of origin Switzerland
  • European customs tariff number 85389099
  • GTIN 5713140093492
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood