Matching Products
Matching Products NEW
Part number: 09 67 037 0612
D SUB MA 37 pole antistatic plastic dust
D SUB MA 37 pole antistatic plastic dust

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for male connectors, Antistatic
Size: D-Sub 4
Thermoplastic
Notes
Compare
Part number: 09 67 037 0612
D SUB MA 37 pole antistatic plastic dust
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Protection cover
  • Description of the accessory
    for male connectors
    Antistatic
Version
  • Size D-Sub 4
Technical characteristics
  • Limiting temperature -5 ... +40 °C
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Black
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 100
  • Net weight 1 g
  • Country of origin Germany
  • European customs tariff number 39235090
  • GTIN 5713140092792
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors