Matching Products
Matching Products NEW
Part number: 09 67 037 0611
D-Dust cap male connector 37-pole
D-Dust cap male connector 37-pole

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for male connectors
Size: D-Sub 4
Thermoplastic
Notes
Compare
Part number: 09 67 037 0611
D-Dust cap male connector 37-pole
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Protection cover
  • Description of the accessory for male connectors
Version
  • Size D-Sub 4
Technical characteristics
  • Limiting temperature -25 ... +90 °C
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Black
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
  • Packaging size 10
  • Net weight 1.2 g
  • Country of origin Switzerland
  • European customs tariff number 85389099
  • GTIN 5713140092785
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors