Matching Products
Matching Products NEW
Part number: 09 67 037 0538
DSUB IP 67 Top entry met.plas.hood 37p
DSUB IP 67 Top entry met.plas.hood 37p

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
With integrated cable gland
Size: D-Sub 4
Locking screw Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Thermoplastic
Metallised
Degree of protection: IP67
Notes
Compare
Part number: 09 67 037 0538
DSUB IP 67 Top entry met.plas.hood 37p
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
  • Series of hoods/housings D-Sub, IP67
  • Type of hood/housing Shell housing
  • Description of hood/housing With integrated cable gland
Version
  • Size D-Sub 4
  • Shielding Shielded
  • Version Top entry
  • Cable entry 1x
  • Cable fixing
    Cable clamp
    Cable gland
  • Locking type Locking screw Thread 4-40 UNC
  • 2 parts No
  • Separable No
Technical characteristics
  • Tightening torque
    ‌0.4 Nm Locking screw
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -25 ... +70 °C
  • Degree of protection acc. to IEC 60529 IP67
  • Cable diameter 10.5 ... 12 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Surface (hood/housing) Metallised
  • Length 75 mm
  • Width 78.6 mm
  • Height 24 mm
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
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
  • Net weight 1 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140092730
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood