Matching Products
Matching Products NEW
Part number: 09 67 037 0453
D-Sub 37P metpl hood 1s+2a-ent sp-sl-lo
D-Sub 37P metpl hood 1s+2a-ent sp-sl-lo

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Cover can be screwed on
Size: D-Sub 4
Spring or slide locking
Top/side entry
3x
Material (hood/housing): Thermoplastic
Metallised
Notes
Compare
Free Sample
Part number: 09 67 037 0453
D-Sub 37P metpl hood 1s+2a-ent sp-sl-lo
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
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover can be screwed on
Version
  • Size D-Sub 4
  • Shielding Shielded
  • Version Top/side entry
  • Cable entry 3x
  • Cable fixing Cable clamp
  • Locking type Spring or slide locking
  • 2 parts Yes
  • Separable Yes
  • Pack contents 2x Dummy plugs
Technical characteristics
  • Tightening torque
    ‌0.3 Nm Cable clamp screw
    ‌0.15 Nm cover screw
    ‌0.3 Nm Locking screw
  • Ambient temperature -20 ... +90 °C
  • Cable diameter 3 ... 7 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Surface (hood/housing) Metallised
  • Length 40 mm
  • Width 69.5 mm
  • Height 15.4 mm
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
    Naphthalene
Commercial data
  • Packaging size 50
  • Net weight 22.6 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140092662
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood