Matching Products
Matching Products NEW
Part number: 09 67 037 0439
D SUB IP 67 Top entry plastic hood 37 p
D SUB IP 67 Top entry plastic hood 37 p

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
With integrated cable gland
Size: D-Sub 4
Locking screw Thread M3
Top entry
1x
Material (hood/housing): Thermoplastic
Black
Degree of protection: IP67
Notes
Compare
Part number: 09 67 037 0439
D SUB IP 67 Top entry plastic hood 37 p
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
  • Series of hoods/housings D-Sub, IP67
  • Type of hood/housing Shell housing
  • Description of hood/housing With integrated cable gland
Version
  • Size D-Sub 4
  • Version Top entry
  • Cable entry 1x
  • Cable fixing
    Cable clamp
    Cable gland
  • Locking type Locking screw Thread M3
  • 2 parts No
  • Separable No
Technical characteristics
  • Tightening torque
    ‌0.4 Nm Locking screw
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -35 ... +120 °C
  • Degree of protection acc. to IEC 60529 IP67
  • Cable diameter 10.5 ... 12 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Length 75 mm
  • Width 78.6 mm
  • Height 24 mm
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
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
  • Net weight 34 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140092600
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood