Matching Products
Matching Products NEW
Accessories
4
Part number: 09 67 037 0424
DSUB PLAST-HOOD 37P KNS-UNC TOPCE
DSUB PLAST-HOOD 37P KNS-UNC TOPCE

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Cover lockable
Size: D-Sub 4
Knurled screw Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Thermoplastic
Black
Notes
Compare
Free Sample
Part number: 09 67 037 0424
DSUB PLAST-HOOD 37P KNS-UNC TOPCE
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
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover lockable
Version
  • Size D-Sub 4
  • Version Top entry
  • Cable entry 1x
  • Cable fixing
    Cable clamp
    Tension relief Optional
  • Locking type Knurled screw Thread 4-40 UNC
  • 2 parts No
  • Separable Yes
Technical characteristics
  • Tightening torque
    ‌0.4 Nm Locking screw
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -55 ... +110 °C
  • Cable diameter 11.5 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Length 70 mm
  • Width 40 mm
  • Height 15 mm
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
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 10
  • Net weight 20.63 g
  • Country of origin Sweden
  • European customs tariff number 85389099
  • GTIN 5713140092501
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood