Matching Products
Matching Products NEW
Part number: 09 67 037 0411
DSUB PLAST-HOOD 37P TOPCE
DSUB PLAST-HOOD 37P TOPCE

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Size: D-Sub 4
Spring or slide locking
Top entry
1x
Material (hood/housing): Thermoplastic
Grey
Notes
Compare
Part number: 09 67 037 0411
DSUB PLAST-HOOD 37P TOPCE
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
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
Version
  • Size D-Sub 4
  • Version Top entry
  • Cable entry 1x
  • Cable fixing Cable clamp
  • Locking type Spring or slide locking
  • 2 parts No
  • Separable No
  • Details for packaging density of 3 TE (15.24 mm)
Technical characteristics
  • Tightening torque
    ‌0.25 Nm Cable clamp screw
    ‌0.4 Nm Fixing screws
  • Ambient temperature -55 ... +120 °C
  • Cable diameter 5.75 ... 9 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Grey
  • Length 69.7 mm
  • Width 12.8 mm
  • Height 43 mm
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
  • Packaging size 10
  • Net weight 24.42 g
  • Country of origin Switzerland
  • European customs tariff number 85389099
  • GTIN 5713140092433
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood