Matching Products
Matching Products NEW
Accessories
2
Part number: 09 67 037 0343
D-Sub hood 37-pole top entry full metal
D-Sub hood 37-pole top entry full metal

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Cover can be screwed on
Size: D-Sub 4
Knurled screw Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Metal
Notes
Compare
Free Sample
Part number: 09 67 037 0343
D-Sub hood 37-pole top entry full metal
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
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover can be screwed on
Version
  • Size D-Sub 4
  • Version Top entry
  • Cable entry 1x
  • Cable fixing Cable grommet
  • Locking type Knurled screw Thread 4-40 UNC
  • 2 parts Yes
  • Separable Yes
  • Pack contents incl. grommet set halves
Technical characteristics
  • Tightening torque
    ‌0.4 Nm cover screw
    ‌0.4 Nm Locking screw
  • Ambient temperature -40 ... +120 °C
  • Cable diameter 4 ... 10.2 mm
Material properties
  • Material (hood/housing) Metal
  • Length 53 mm
  • Width 71 mm
  • Height 14.8 mm
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
    Naphthalene
Commercial data
  • Packaging size 10
  • Net weight 88 g
  • Country of origin Sweden
  • European customs tariff number 85389099
  • GTIN 5713140092396
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood