Matching Products
Matching Products NEW
Accessories
2
Part number: 09 67 037 0333
D-SUB GEHAEUSE 37-POL. SEITLICH, NICKEL
D-SUB GEHAEUSE 37-POL. SEITLICH, NICKEL

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Cover can be screwed on
Size: D-Sub 4
Knurled screw Thread 4-40 UNC
Side entry
1x
Material (hood/housing): Metal
Notes
Compare
Free Sample
Part number: 09 67 037 0333
D-SUB GEHAEUSE 37-POL. SEITLICH, NICKEL
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
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover can be screwed on
Version
  • Size D-Sub 4
  • Version Side entry
  • Cable entry 1x
  • Cable fixing Cable grommet
  • Locking type Knurled screw Thread 4-40 UNC
  • 2 parts Yes
  • Separable Yes
  • Pack contents incl. grommet set halves
Technical characteristics
  • Tightening torque
    ‌0.4 Nm cover screw
    ‌0.4 Nm Locking screw
  • Ambient temperature -40 ... +120 °C
  • Cable diameter 4 ... 10.2 mm
Material properties
  • Material (hood/housing) Metal
  • Length 41.8 mm
  • Width 69.8 mm
  • Height 15.5 mm
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
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
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 10
  • Net weight 6 g
  • Country of origin Sweden
  • European customs tariff number 85389099
  • GTIN 5713140092334
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood