Matching Products
Matching Products NEW
Accessories
13
Part number: 09 67 015 4707
DSUB SV FE TWW STR 15P AU3
DSUB SV FE TWW STR 15P AU3

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Wrap termination
Rated current: ‌7.5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
White
Contacts: 15
Copper alloy
Noble metal over Ni
Notes
Compare
Part number: 09 67 015 4707
DSUB SV FE TWW STR 15P AU3
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
13
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Turned
    Straight
Version
  • Termination method Wrap termination
  • Gender Female
  • Size D-Sub 2
  • Connection type PCB to cable
  • Number of contacts 15
  • Termination length 13.65 mm
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
  • Distance between rows 2.54 mm
  • Rated current ‌ 7.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 50 N
  • Withdrawal force
    ≥ 4.5 N
    ≤ 33 N
  • Performance level 3
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
    Shell: Plated steel
  • Colour (insert) White
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
  • Net weight 10 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140090781