Matching Products
Matching Products NEW
Part number: 09 67 015 0613
D SUB MA 15 pole Plastic Dust Cap UL 94
D SUB MA 15 pole Plastic Dust Cap UL 94

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for male connectors, UL 94 V0
Size: D-Sub 2
Thermoplastic
Notes
Compare
Part number: 09 67 015 0613
D SUB MA 15 pole Plastic Dust Cap UL 94
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Protection cover
  • Description of the accessory
    for male connectors
    UL 94 V0
Version
  • Size D-Sub 2
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Black
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 100
  • Net weight 1.15 g
  • Country of origin Germany
  • European customs tariff number 39235090
  • GTIN 5713140229594
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
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
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare