Matching Products
Matching Products NEW
Accessories
6
Part number: 09 67 015 0436
D-Sub hood 15-pole top entry IP 67 black
D-Sub hood 15-pole top entry IP 67 black

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Size: D-Sub 2
Screw locking
Top entry
1x
Material (hood/housing): Thermoplastic
Black
Degree of protection: IP67
Notes
Compare
Part number: 09 67 015 0436
D-Sub hood 15-pole top entry IP 67 black
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
6
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings D-Sub, IP67
  • Type of hood/housing Shell housing
Version
  • Size D-Sub 2
  • Version Top entry
  • Cable entry 1x
  • Cable fixing Cable clamp
  • Locking type Screw locking
  • 2 parts No
  • Separable No
Technical characteristics
  • Tightening torque
    ‌0.4 Nm Fixing screws
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -35 ... +120 °C
  • Degree of protection acc. to IEC 60529 IP67
  • Cable diameter 6 ... 8 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Length 42 mm
  • Width 46.8 mm
  • Height 15.6 mm
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 10
  • Net weight 15.98 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140090446
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood
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
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare