Matching Products
Matching Products NEW
Accessories
2
Part number: 09 67 015 0334
Sub side entry metal hood 15 pole with
Sub side entry metal hood 15 pole with

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Cover can be screwed on
Size: D-Sub 2
With short locking screws Thread 4-40 UNC
Side entry
1x
Material (hood/housing): Metal
Notes
Compare
Free Sample
Part number: 09 67 015 0334
Sub side entry metal hood 15 pole with
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
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover can be screwed on
Version
  • Size D-Sub 2
  • Version Side entry
  • Cable entry 1x
  • Cable fixing
    Cable clamp
    Tension relief ≤ 6.5 mm
  • Locking type With short locking screws Thread 4-40 UNC
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Tightening torque
    ‌0.4 Nm Locking screw
    ‌0.4 Nm cover screw
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -35 ... +100 °C
  • Cable diameter 3 ... 12.5 mm
Material properties
  • Material (hood/housing) Metal
  • Length 41 mm
  • Width 40.3 mm
  • Height 15.4 mm
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
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 10
  • Net weight 52.66 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140090163
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood
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
Instructions
Assembly instructions