Matching Products
Matching Products NEW
Accessories
13
Part number: 09 67 009 4716
DSUB SV FE TWW STR 09P AU2
DSUB SV FE TWW STR 09P AU2

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Wrap termination
Rated current: ‌7.5 A
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
White
Contacts: 9
Copper alloy
Noble metal over Ni
Notes
Compare
Part number: 09 67 009 4716
DSUB SV FE TWW STR 09P AU2
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
13
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Turned
    Straight
Version
  • Termination method Wrap termination
  • Gender Female
  • Size D-Sub 1
  • Connection type PCB to cable
  • Number of contacts 9
  • Termination length 13.65 mm
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
  • Distance between rows 2.54 mm
  • Rated current ‌ 7.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 30 N
  • Withdrawal force
    ≥ 3.3 N
    ≤ 20 N
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
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
    Shell: Plated steel
  • Colour (insert) White
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
  • Packaging size 50
  • Net weight 6.1 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140089532