Matching Products
Matching Products NEW
Part number: 09 67 009 0711
D-Sub Dust cap female connector 9-pole
D-Sub Dust cap female connector 9-pole

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for female connectors
Size: D-Sub 1
Thermoplastic
Notes
Compare
Part number: 09 67 009 0711
D-Sub Dust cap female connector 9-pole
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Protection cover
  • Description of the accessory for female connectors
Version
  • Size D-Sub 1
Technical characteristics
  • Limiting temperature -25 ... +90 °C
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Black
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
  • Net weight 0.44 g
  • Country of origin Switzerland
  • European customs tariff number 85389099
  • GTIN 5713140089396
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors