Matching Products
Matching Products NEW
Tools
2
Accessories
4
Part number: 09 67 009 0571
D SUB PLASTIC HOOD 9P GREY
D SUB PLASTIC HOOD 9P GREY

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Cover lockable
Size: D-Sub 1
for knurled screws
Side entry
1x
Material (hood/housing): Thermoplastic
RAL 7032 (pebble grey)
Notes
Compare
Part number: 09 67 009 0571
D SUB PLASTIC HOOD 9P GREY
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
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover lockable
Version
  • Size D-Sub 1
  • Version Side entry
  • Cable entry 1x
  • Cable fixing Cable clamp
  • Locking type for knurled screws
  • 2 parts Yes
  • Separable Yes
  • Details
    Order knurled screw separately.
    for packaging density of 3 TE (15.24 mm)
Technical characteristics
  • Tightening torque
    ‌0.4 Nm Locking screw
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -30 ... +100 °C
  • Cable diameter 4 ... 8 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) RAL 7032 (pebble grey)
  • Length 38.15 mm
  • Width 31.3 mm
  • Height 14.8 mm
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
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
  • Packaging size 60
  • Net weight 14 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140089310
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood